??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
SPI Lighting
Description
SEW11627
Bill of material
SEW11627
ORDERNO
SEW11627
AMPERAGE_ESTIMATE
amperage estimate
0
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5020200
BALLAST_FACTOR_COMMENT
ballast factor comment
BALLAST_TYPE
ballast type
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATEGORY
category
CERTIFICATION
certification
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONSTRUCTION
construction
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_DATE_CODE
data date code
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
0
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMERGENCY_BALLAST
emergency ballast
1
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
2
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
ESTIMATED_FIXTURE_LUMENS
estimated fixture lumens
ESTIMATED_TOTAL_INPUT_WATTS
estimated total input watts
1
FAMILY_NAME
family name
FINISH
finish
FINISH_NOTES
finish notes
FREQUENCY
frequency
0
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
0
LAMP
lamp
LAMP_ANSI_TYPE
lamp ansi type
LAMP_CONFIGURATION
lamp configuration
LAMP_OPEN_RATED
lamp open rated
1
LAMP_ORIENTATION
lamp orientation
LAMP_SIZE
lamp size
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
0
MASSUNIT
massunit
1
MAXIMUM_WEIGHT
maximum weight
0
MODEL
model
0
MOUNTING_CENTERS
mounting centers
0
MOUNTING_TYPE_LOCATION
mounting type-location
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OPTIC_TYPE
optic type
OVERALL_HEIGHT
overall height
0
OVERALL_PROJECTION
overall projection
0
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
POWER_COMMENTS
power comments
PRIMARY_LAMP_QUANTITY
primary lamp quantity
0
PRIMARY_LAMP_TYPE
primary lamp type
PRODUCT_DEPTH
product depth
0.333
PRODUCT_HEIGHT
product height
1.625
PRODUCT_LENGTH
product length
0
PRODUCT_WIDTH
product width
0.688
RECESSED_DEPTH
recessed depth
0.688
REFERENCE_1
reference 1
REFERENCE_2
reference 2
REFERENCE_3
reference 3
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SECONDARY_LAMP_QUANTITY
secondary lamp quantity
0
SECONDARY_LAMP_TYPE
secondary lamp type
SEPARATE_SWITCHING
separate switching
1
SHARED
shared
1
TILT_ANGLE
tilt angle
0
TYPE_COMMENTS
type comments
0
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
0
VOLTAGE
voltage
1
VOLTAGE_COMMENTS
voltage comments
WATTAGE_COMMENTS
wattage comments
0
WATTS
watts
0
NAME
name
SEW11627
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업