??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Hakron
Description
Set 28 Metal SF DSD
Bill of material
set_28_metaal_sf_dsd_hakron_dsd_075
VARIANTNAME
BEUGELWAPENINGH
Beugelwapening_h
mm
WAPENINGSKORFRANDAFSTANDUSER
Wapeningskorf_randafstand_user
15.000 mm
BRANDURL
Brand url
http://www.hakron.eu
DESIGNCOUNTRY
Design country
Netherlands
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Netherlands
MANUFACTURERNAME
Manufacturer name
Hakron
NOMINALHEIGHT
Nominal height
1.000 mm
NOMINALWIDTH
Nominal width
1.000 mm
PRODUCTSKU
Product SKU
deuvel_dsd
REGIONAFRICA
Region Africa
None
REGIONANTARCTICA
Region Antarctica
None
REGIONASIA
Region Asia
None
REGIONEUROPE
Region Europe
GB, NL
REGIONMIDDLEEAST
Region Middle East
None
REGIONNORTHAMERICA
Region North America
None
REGIONOCEANIA
Region Oceania
None
REGIONSOUTHAMERICA
Region South America
None
WEIGHTNETKG
Weight Net (Kg)
1
LEVERANCIER
Leverancier
Hakron Nunspeet B.V.
MEERINFORMATIE
Meer informatie
http://www.hakron.nl/hakronnl/beton/index.php?main=producten&hmenu=88&lvl=4&refRecID2=5637147599&refRecID3=5637153598&l2=Technische%20systemen&l3=Roestvaste%20deuvels
VOEGBREEDTE
Voeg_breedte
20.000 mm
VOEGBREEDTEMAX
Voeg_breedte_max
mm
VOEGBREEDTEUSER
Voeg_breedte_user
20.000 mm
DATUM
Datum
19-12-2016
DESCRIPTION
Description
Hakron DSD Deuvels
MANUFACTURER
Manufacturer
Hakron Nunspeet B.V.
MODEL
Model
LOD400
PRODUCTGUID
Product Guid
0d0c5849-ebae-4fc4-a048-a2f746432457
TEKENAAR
Tekenaar
hnsbo
URL
http://www.hakron.nl/
VERSION
Version
1.1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions