??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Stern-Williams
Description
SERPENTINE ROLL-IN MODEL
Bill of material
SERPENTINE ROLL-IN MODEL
ORDERNO
SERPENTINE ROLL-IN MODEL
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
D2010710
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
SERPENTINE Shower Base, 36" x 36" (915mm x 915mm) built-in precast terrazzo. Plain Curb, tiling flange, threshold. S.S. cap, tiling edges and Integral Floor Drain with cast brass body 2" (50mm) outlet with S.S. secured strainer, for recessed alcove installation. These floors must be set on groutbed in order that floors be level.
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
DRAIN_LENGTH
drain length
18
DRAIN_WIDTH
drain width
18
FAMILY_NAME
family name
HOST
host
0
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
KEYNOTE
keynote
LENGTH
length
36
MANUFACTURER
manufacturer
Stern Williams
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
WH-2200
OMNICLASS_NUMBER
omniclass number
23.45.05.14.17
OMNICLASS_TITLE
omniclass title
Showers
PART_TYPE
part type
0
PHONE__
phone #
416-250-5656
PRODUCT_URL
product url
http://www.sternwilliams.com/sf_serpentine2.html
REVISED_DATE
revised date
02/27/2012
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.sternwilliams.com
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
WIDTH
width
36
WORK_PLANE_BASED
work plane-based
1
NAME
name
SERPENTINE ROLL-IN MODEL
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions