??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Aironn
Description
Series Type Axial Smoke Exhaust Fan Series
Bill of material
01-AIR-AU-1250
ORDERNO
A
a
A_D
a.d
A_D_M
a.d.m
A_G
a.g
A_G_Y
a.g.y
A_Y
a.y
AIR_TERMINAL_VELOCITY_PRESSURE
air terminal velocity pressure
0.00 Pa
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
01-AIR-AU-1250
B1
b1
B2_1
b2.1
135
B2_2
b2.2
67.500
B3_1
b3.1
67.500
B3_2
b3.2
-67.500
B4
b4
C
c
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
DEFAULT_ELEVATION
default elevation
0
DELIK_SAYISI
delik sayisi
DESCRIPTION
description
AXIAL FAN
DESIGN_OPTION
design option
-1
DISCHARGEPRESSURELOSS
dischargepressureloss
0.00 Pa
DISCHARGEVELOCITY
dischargevelocity
0.00 m/s
DRIVEPOWERLOSS
drivepowerloss
0.00 W
E
e
FANPOWERRATE
fanpowerrate
0.00 W
HASPROTECTIVEEARTH
hasprotectiveearth
1
HOST
host
0
IMPELLERDIAMETER
impellerdiameter
0.00
K
k
120.000
K_E
k.e
-10
K_G
k.g
K_P
k.p
20
K_R
k.r
K_U
k.u
L
l
LT
lt
M_B_B
m.b.b
100
M_B_D
m.b.d
M_G
m.g
M_R
m.r
MANUFACTURER
manufacturer
AIRONN HAVALANDIRMA VE KLİMA SİSTEMLERİ
MASSUNIT
massunit
1
MATERIALHOUSING
materialhousing
Steel, Galvanized
MD
md
METERIALS_AND_FINISHES
meterials and finishes
Steel, Galvanized
MODEL
model
1250 AXIAL FAN
N
n
10
NOMINALAIRFLOWRATE
nominalairflowrate
0.00 L /s
NOMINALFREQUENCYRANGE
nominalfrequencyrange
0.00 Hz
NOMINALPOWERRATE
nominalpowerrate
0.00 W
NOMINALSTATICPRESSURE
nominalstaticpressure
0.00 Pa
NOMINALTOTALPRESSURE
nominaltotalpressure
0.00 Pa
NUMBEROFPOLES
numberofpoles
1
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
POWERFACTOR
powerfactor
0.0000%
RATEDCURRENT
ratedcurrent
0.00 A
RATEDVOLTAGE
ratedvoltage
0.00 A
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHAFTPOWERRATE
shaftpowerrate
0.00 W
SHARED
shared
0
SPELECTRICALPOWER_SOLUTION
spelectricalpower_solution
0.00 W
SPMAXABSORBEDCURRENT
spmaxabsorbedcurrent
0.00 A
SPSHAFTPOWER_SOLUTION
spshaftpower_solution
0.00 W
THROW_DISTANCE_HIGH_VELOCITY
throw distance high velocity
0.0
THROW_DISTANCE_LOW_VELOCITY
throw distance low velocity
600.0
URL
url
http://www.aironn.com.tr/
VERSION
version
2019
WORK_PLANE_BASED
work plane-based
0
NAME
name
N_E
n.e
N_G
n.g
N_U
n.u
N_Y
n.y
NAE
nae
A_DM
a.dm
D_M
d.m
N_D
n.d
NPU_MERKEZ
npu merkez
A_H
a.h
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions