??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
Series RX40 - Lids removable along the outer radius
Bill of material
0.52 m RX40.100.100.0 (-,-)
ARTNR
Part no.
RX40.100
INFO
Info PDF
INFO
BI
Inner width Bi
100 mm
BA
Outer width Ba
123 mm
R
Bending radius
mm
EBA
Installation type
unsupported
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
ES
Effective travel distance
250 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
FARBE
Color
HT
HT material only for Energy Tubes
AM
Mounting bracket moving end
AMAUS
Options for mounting bracket - moving end
AMBUCHSE
Insert nuts for mounting bracket - moving end
AF
Mounting bracket fixed end
AFAUS
Options for mounting bracket - fixed end
AFBUCHSE
Insert nuts for mounting bracket - fixed end
BKL
Calculated chain length
520.0 mm
AKG1
Number of links
13
H
Nominal height
270 mm
D
Overlength Energy Chain radius in final position including safety
175 mm
K
Pi x R + safety
395 mm
CNSMASSEXACT
Weight
0.982 kg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions