??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Armstrong International
Description
Series CS14 2INSteam Vent
Bill of material
Series CS14 2INSteam Vent
ORDERNO
Series CS14 2INSteam Vent
VAR04_CSI
04 csi
23 84 13
VAR95_CSI
95 csi
15750
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D3090200
CATEGORY
category
CHAMBER_FINISH
chamber finish
CL_OF_DRAIN_TO_CL_CONDENSATE_OUTLET
cl of drain to cl condensate outlet
8.625
CL_RETURN_LINE_TO_CL_STEAM_INLET
cl return line to cl steam inlet
9.344
CL_RETURN_LINE_TO_TANK_BOTTOM
cl return line to tank bottom
5.375
CL_RETURN_LINE_TO_TANK_FLANGE
cl return line to tank flange
7.188
CL_STEAM_OUTLET_TO_EDGE_OF_LID
cl steam outlet to edge of lid
11
CL_STEAM_OUTLET_TO_END_OF_LID
cl steam outlet to end of lid
20.125
CLASSIFICATION
classification
0
CONDENSATE_OUTLET
condensate outlet
Condensate Outlet
CONTROL_PANEL_NOTE
control panel note
If model CB, SB, or SI is selected, please contact Armstrong International for Electrical Control Panel information.
CONTROL_VALVE_SELECTION
control valve selection
ACV-06
COPYRIGHT
copyright
© 2015 Armstrong International, Inc
COST
cost
0
COST_INFO
cost info
https://www.armstronginternational.com/conditioned-steam-injection-quote
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
CS Series Steam-to-Steam Humidifier
DESIGN_OPTION
design option
-1
DIAMETER_OF_STEAM_OUTLET
diameter of steam outlet
4
DISCHARGE_CAPACITY_IN_PPH
discharge capacity in pph
100
DISPERSION_TUBE
dispersion tube
DL-1
DISPERSION_TUBE_WEIGHT
dispersion tube weight
3.000
DRAIN
drain
Drain
DRAIN_PIPE_LENGTH
drain pipe length
9.125
DRAIN_RADIUS
drain radius
0.625
DUCT_WIDTH_MAXIMUM
duct width maximum
16
DUCT_WIDTH_MINIMUM
duct width minimum
11
EXTENSION_PIPE_BY_CONTRACTOR
extension pipe by contractor
FAMILY_NAME
family name
HOST
host
0
INLET_STEAM_PRESSURE
inlet steam pressure
5.000
INSTALLATION_URL
installation url
http://www.armstronginternational.com/files/products/humidifiers/pdf/installation/ib-87-a.pdf
KEYNOTE
keynote
LENGTH
length
45.500
LENGTH_FROM_BOTTOM_OF_TANK
length from bottom of tank
38.250
MAINTENANCE_URL
maintenance url
http://www.armstronginternational.com/files/products/humidifiers/pdf/installation/ib-87-a.pdf
MANUFACTURER
manufacturer
Armstrong International - Humidification Products
MANUFACTURER_ADDRESS
manufacturer address
816 Maple Street, Three Rivers, MI 49093
MANUFACTURER_EMAIL
manufacturer email
mailto:hvacsales@armstronginternational.com
MANUFACTURER_FAX
manufacturer fax
(269) 273-9500
MANUFACTURER_PHONE
manufacturer phone
(269) 273-1415
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
1-888-HOT-HOSE
MASSUNIT
massunit
1
MATERIAL
material
MAXIMUM_OPERATING_WEIGHT
maximum operating weight
920
MODEL
model
CS-14CB
OMNICLASS_NUMBER
omniclass number
23.75.50.17.21
OMNICLASS_TITLE
omniclass title
Air Humidifiers
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.armstronginternational.com/files/common/hvacsolutionsource/steamtosteam.pdf
PRODUCT_NAME
product name
Sereis CS
PRODUCT_PAGE_URL
product page url
http://www.armstronginternational.com/humidification-conditioned-steam-steam-to-steam-series-cs
RADIUS_OF_STEAM_OUTLET
radius of steam outlet
2
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
400
SPECIFICATIONS__URL
specifications url
http://www.armstronginternational.com/files/common/specifications/SpecSheet1173.doc
STEAM_DISPERSION_TUBE_LENGTH
steam dispersion tube length
12.000
STEAM_INLET_CONNECTION_RADIUS
steam inlet connection radius
0.750
STEAM_INLET_CONNECTOR
steam inlet connector
Steam Inlet Connection
STEAM_OUTLET_CONNECTOR
steam outlet connector
Steam Outlet Connection
STEAM_RETURN_LINE_CONNECTOR
steam return line connector
Steam Return Line Connection
STEAM_RETURN_LINE_RADIUS
steam return line radius
0.750
SUBCATEGORY
subcategory
Steam to Steam Humidifiers
TANK_BOTTOM_TO_1ST_FLANGE_HOLE
tank bottom to 1st flange hole
7
TANK_BOTTOM_TO_STEAM_OUTLET
tank bottom to steam outlet
31.375
TANK_BOTTOM_TO_TOP_OF_LID
tank bottom to top of lid
26.562
TANK_WIDTH
tank width
23
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.armstronginternational.com/home
VALVE_PIPE_LENGTH
valve pipe length
7
VERSION
version
2014
WIDTH
width
22
WORK_PLANE_BASED
work plane-based
0
NAME
name
Series CS14 2INSteam Vent
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions