??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Armstrong International
Description
Series 9000-MV90
Bill of material
Series 9000-MV90
ORDERNO
Series 9000-MV90
VAR04_CSI
04 csi
23 84 00
VAR95_CSI
95 csi
15750-500
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D3090200
CATEGORY
category
CLASSIFICATION
classification
0
CONDENSATE_OUTLET_RADIUS
condensate outlet radius
1
COPYRIGHT
copyright
© 2015 Armstrong International, Inc
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Standard Manifolds for Series 9000
DESIGN_OPTION
design option
-1
DUCT_WIDTH
duct width
14
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
LENGTH
length
12.000
MANUFACTURER
manufacturer
Armstrong International - Humidification Products
MANUFACTURER_ADDRESS
manufacturer address
816 Maple Street, Three Rivers, MI 49093
MANUFACTURER_EMAIL
manufacturer email
mailto:hvacsales@armstronginternational.com
MANUFACTURER_FAX
manufacturer fax
(269) 273-9500
MANUFACTURER_PHONE
manufacturer phone
(269) 273-1415
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
1-888-HOT-HOSE
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Model-MV90
OMNICLASS_NUMBER
omniclass number
23.75.50.17.21
OMNICLASS_TITLE
omniclass title
Air Humidifiers
OPERATOR_LIST
operator list
ORIFICE_SIZE
orifice size
0.625
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.armstronginternational.com/sites/default/files/resources/documents/series9000.pdf
PRODUCT_NAME
product name
Cast Iron Conditioned Steam Humidifiers - Series 9000 Central or Booster
PRODUCT_PAGE_URL
product page url
https://www.armstronginternational.com/products-systems/humidification/humidification/conditioned-steam/cast-iron-direct-steam/series-9000-central-or-booster
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
STEAM_INLET_RADIUS
steam inlet radius
0.500
STEAM_PRESSURE
steam pressure
.15
SUBCATEGORY
subcategory
Steam to Steam Humidifiers
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.armstronginternational.com
VERSION
version
2014
WORK_PLANE_BASED
work plane-based
1
NAME
name
Series 9000-MV90
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions