??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 3
HELP_VARIABLE
Company
igus
Description
Series 03 - One-piece, non-openable
Bill of material
0.16 m 03.05.010.0 (-,-)
ARTNR
Part no.
INFO
Info PDF
INFO
BI
Inner width Bi
mm
BA
Outer width Ba
mm
R
Bending radius
mm
EBA
Installation type
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
Entrez la valeur pour S
Travel
mm
cm
inch
ft
ES
Effective travel distance
210 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Entrez la valeur pour PM
Position moving end
mm
cm
inch
ft
FARBE
Color
AM
Mounting bracket moving end
AMAUS
Options for mounting bracket - moving end
AF
Mounting bracket fixed end
AFAUS
Options for mounting bracket - fixed end
BV
Possible installation conditions for mounting brackets
BKL
Calculated chain length
160.0 mm
AKG1
Number of links
16
H
Nominal height
28 mm
D
Overlength Energy Chain radius in final position including safety
29 mm
K
Pi x R safety
55 mm
CNSMASSEXACT
Weight
kg
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
Infos techniques
2D

Embedded user actions