??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acroname
Description
SerialI2C
Bill of material
Lightware SF20 LIDAR Laser Rangefinder
ORDERNO
Lightware SF20 LIDAR Laser Rangefinder
ACCURACY
accuracy
± 10 cm
APPROVALS
approvals
FDA 1710193-000 (202009)
BEAM_DIVERGENCE
beam divergence
0.5
BEAM_TYPE
beam type
Single beam
DIMENSIONS
dimensions
30 mm x 20 mm x 32 mm; 1.2 in x 0.79 in x 1.3 in
ENCLOSURE_RATINGS
enclosure ratings
NA
INTEGRATES_WITH
integrates with
PX4, ArduPilot, Arduino, Raspberry Pi and LightWare Studio
IP_RATING
ip rating
Unit has no rating, front face is IP65
LASER_SAFETY
laser safety
Class 1 M
OPERATING_TEMPERATURE
operating temperature
-10°C to +50°C
OPTICAL_APERTURE
optical aperture
28 mm x 15 mm
OUTPUT_AND_INTERFACES
output and interfaces
USB, Serial and I2C (3.3 V TTL, 5 V tolerant)
POWER_SUPPLY_CURRENT
power supply current
100mA
POWER_SUPPLY_VOLTAGE
power supply voltage
4.5 V to 5.5 V
RANGE
range
0.2 ... 100 m; 0.6 ...328 ft
RESOLUTION
resolution
1 cm
UPDATE_RATE
update rate
48 ... 5 000 readings per second
WEIGHT
weight
7.4 g, 0.26 oz
NAME
name
Lightware SF20 LIDAR Laser Rangefinder
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions