??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AB Electronics
Description
Serial Pi Zero
Bill of material
Serial Pi Zero
ORDERNO
Serial Pi Zero
LOGIC_VOLTAGE_AT_UART_PORT
logic voltage at uart port
3.3V
MAXIMUM_DATA_RATE
maximum data rate
250 kbitss
RS232_INPUT_VOLTAGE_RANGE
rs232 input voltage range
-25V to +25V
RS232_OUTPUT_VOLTAGE_RANGE
rs232 output voltage range
-13.2V to +13.2V
SPEC
spec
Ratings
SUPPLY_VOLTAGE
supply voltage
3.3V to 5.5V
NAME
name
Serial Pi Zero
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions