??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Corian Design
Description
Serenity 7530 Basin
Bill of material
7510
ORDERNO
VAR7510
7510
VAR7520_7530
7520_7530
BASINLENGTH
basinlength
BASINMOUNTOFFSET
basinmountoffset
0
BASINMOUNTOFFSET02
basinmountoffset02
0
BASINWIDTH
basinwidth
COST
cost
0
COUNTERTHICKNESS
counterthickness
40
COUNTERVOIDLENGTH
countervoidlength
COUNTERVOIDWIDTH
countervoidwidth
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DRAINSIZE
drainsize
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MASKINGREGION_7510
maskingregion_7510
MASKINGREGION_7510_OFFSET
maskingregion_7510_offset
0
MASKINGREGION_7520
maskingregion_7520
MASKINGREGION_7520_OFFSET
maskingregion_7520_offset
0
MASKINGREGION_7530
maskingregion_7530
MASKINGREGION_7530_OFFSET
maskingregion_7530_offset
0
MASSUNIT
massunit
1
NOMINALDEPTH
nominaldepth
NOMINALHEIGHT
nominalheight
0
NOMINALLENGTH
nominallength
NOMINALWIDTH
nominalwidth
PART_TYPE
part type
0
PERIMETERVISABILITY
perimetervisability
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SINKOFFSET
sinkoffset
0
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WASTEOUTLETDIAMETER
wasteoutletdiameter
WFU
wfu
0
ACCESSIBILITYPERFORMANCE
accessibilityperformance
ASSETIDENTIFIER
assetidentifier
ASSETTYPE
assettype
AUTHOR
author
BARCODE
barcode
BOTTOMCORNERRADIUS
bottomcornerradius
CATEGORY
category
CODEPERFORMANCE
codeperformance
COLOR
color
CONSTITUENTS
constituents
DECLARATIONOFPERFORMANCE
declarationofperformance
DURATIONUNIT
durationunit
EXPECTEDLIFE
expectedlife
FEATURES
features
FINISH
finish
FORM
form
GRADE
grade
IFCEXPORTAS
ifcexportas
IFCEXPORTTYPE
ifcexporttype
INSTALLATIONDATE
installationdate
INTEGRALACCESSORIES
integralaccessories
INTERNALDEPTH
internaldepth
INTERNALLENGTH
internallength
INTERNALWIDTH
internalwidth
MANUFACTURERNAME
manufacturername
MANUFACTURERURL
manufacturerurl
MATERIAL
material
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
NAME
name
NBSDESCRIPTION
nbsdescription
NBSNOTE
nbsnote
NBSOFFICEMASTERTAG
nbsofficemastertag
NBSREFERENCE
nbsreference
NBSTYPEID
nbstypeid
PRODUCTINFORMATION
productinformation
REPLACEMENTCOST
replacementcost
REVISION
revision
SERIALNUMBER
serialnumber
SHAPE
shape
SINKMOUNTING
sinkmounting
SINKTYPE
sinktype
SIZE
size
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
TAGNUMBER
tagnumber
TOPCORNERRADIUS
topcornerradius
UNICLASS2
uniclass2
UNICLASS2015DESCRIPTION
uniclass2015description
UNICLASS2015REFERENCE
uniclass2015reference
UNICLASS2015VERSION
uniclass2015version
VERSION
version
WARRANTYDESCRIPTION
warrantydescription
WARRANTYDURATIONLABOR
warrantydurationlabor
WARRANTYDURATIONPARTS
warrantydurationparts
WARRANTYDURATIONUNIT
warrantydurationunit
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
WARRANTYGUARANTORPARTS
warrantyguarantorparts
WARRANTYSTARTDATE
warrantystartdate
WATERSUPPLYOVERFLOWANDWASTEHOLESOVERFLOW
watersupplyoverflowandwasteholesoverflow
WATERSUPPLYOVERFLOWANDWASTEHOLESWASTE
watersupplyoverflowandwasteholeswaste
WATERSUPPLYOVERFLOWANDWASTEHOLESWATERSUPPLY
watersupplyoverflowandwasteholeswatersupply
WEIGHT
weight
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions