??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ziehl
Description
Sensor S1
Bill of material
Sensor S1
ORDERNO
Sensor S1
VAR__DAMP_HEAT__IEC60068_2_30_
- damp heat (iec60068-2-30)
Class 1
VAR__ENVIRONMENTAL_CLASS_EN60721_3_3
- environmental class en60721-3-3
Class 2
VAR__OPERATION
- operation
-25 °C … + 55 °C
VAR__OPERATION__IEC_60255_21_1__IEC_60068_2_6
- operation (iec 60255-21-1) iec 60068-2-6
Class 1
VAR__OPERATION__IEC_60255_21_2_
- operation (iec 60255-21-2)
UL 94 V-0
VAR__STORAGE
- storage
Up to 2000 m NN
VAR__TRANSPORT
- transport
-25 °C … + 55 °C (70°C max. 24 h)
VAR__TRANSPORT__IEC_60255_21_1__IEC_60068_2_6
- transport (iec 60255-21-1) iec 60068-2-6
S1
VAR__TRANSPORT__IEC_60255_21_2_
- transport (iec 60255-21-2)
IP64
VAR__SEISMIC_IEC_60255_21_3_
- seismic iec 60255-21-3)
16,5 x 11 x 102 mm
ALTITUDE
altitude
3K3
BURST_IECEN_61000_4_4
burst iecen 61000-4-4
2 kV
CLIMATIC_CONDITIONS
climatic conditions
55 °C and 93% r.H.
CURRENT_CONSUMPTION
current consumption
max. 12 mA + max. 20 mA per output
DESIGN
design
with 2 cable fasteners (included) or with 2x screws M3
DIMENSIONS__WIDTH_X_HEIGHT_X_DEPTH_
dimensions (width x height x depth)
in accordance with current direction
ESD_IECEN_61000_4_2
esd iecen 61000-4-2
±8 kV air
FIRE_PROTECTION_CLASS
fire-protection class
2000 mm
FREQUENCY_OF_MEASURED_CURRENT
frequency of measured current
DC, AC 10 ... 400 Hz
HOUSING_MATERIAL
housing material
approx. 150 g including cable
HUMIDITY
humidity
Class 1
INDICATION_OF_THE_SWITCHING
indication of the switching
LED yellow
INSULATION_MATERIAL_GROUP_I
insulation material group i
CTI = 600
INSULATION_TEST_VOLTAGE_TYPE_TEST
insulation test voltage type test
AC 3510 V 50 Hz, 60 s
LIMIT_AT_TU___25_C
limit at tu = 25°c
ACDC 5…30 A
OUTPUT_CURRENT
output current
≤ 20 mA
OVERLOAD_CAPACITY__CONTINUOUSLY
overload capacity, continuously
500 A
OVERLOAD_CAPACITY__MAX__1_MINUTE
overload capacity, max. 1 minute
1000 A
OVERVOLTAGE_CATEGORY
overvoltage category
CAT III
POLLUTION_DEGREE
pollution degree
3
PROTECTION_CLASS_HOUSING
protection class housing
8 mm
RATED_IMPULSE_VOLTAGE_UIMP
rated impulse voltage uimp
4000 V
RATED_INSULATION_VOLTAGE_UI
rated insulation voltage ui
300 V
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
DC 24 V
REINFORCED_INSULATION
reinforced insulation
Housing – inputoutput
REPEAT_ACCURACY
repeat accuracy
± 2 %
RF_CONDUCTED_IECEN_61000_4_6
rf conducted iecen 61000-4-6
3Vm
RF_CONDUCTED___EN_55011
rf conducted – en 55011
Class B
RF_RADIATED_IECEN_61000_4_3
rf radiated iecen 61000-4-3
10Vm
RF_RADIATED___EN_55011
rf radiated – en 55011
Class B
SHOCK
shock
PC
SHORT_CIRCUIT
short circuit
≤ 3 s
SURGE_IECEN_61000_4_5
surge iecen 61000-4-5
±1 kV
SWITCHING_DELAY__ON_OFF_
switching-delay (on off)
ca. 300 ms
TEMPERATURE_DEPENDENCE
temperature dependence
Typical ±0,2 A K Maximal ±0,45 A K
TEMPERATURE_RANGE
temperature range
0 °C … + 50 °C
TOLERANCE
tolerance
± 20 %
VIBRATION
vibration
Class 2
NAME
name
Sensor S1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions