??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ServoCity
Description
SEE ALSOServos
Bill of material
2000-0025-0002 goBILDA (Torque) Great Bang for Your Buck!Modes 300° & Continuous350 oz-in Stall Torque
ORDERNO
CONNECTOR_TYPE
connector type
3-Pos TJC8 Servo Connector [MH-FC]
DEADBAND_WIDTH
deadband width
4μsec
DIRECTION_WITH_INCREASING_PWM_SIGNAL
direction with increasing pwm signal
Clockwise
FEEDBACK_STYLE
feedback style
5KΩ Potentiometer
GEAR_MATERIAL
gear material
Steel
GEAR_RATIO
gear ratio
MAX_PWM_RANGE
max pwm range
500-2500μsec
MAX_PWM_RANGE__CONTINUOUS_
max pwm range (continuous)
900-2100µsec
MAX_ROTATION__DEFAULT_MODE_
max rotation (default mode)
300°
MOTOR_TYPE
motor type
Brushed DC
NO_LOAD_CURRENT__4_8V_
no-load current (4.8v)
NO_LOAD_CURRENT__6_0V_
no-load current (6.0v)
NO_LOAD_CURRENT__7_4V_
no-load current (7.4v)
NO_LOAD_SPEED__4_8V_
no-load speed (4.8v)
NO_LOAD_SPEED__6_0V_
no-load speed (6.0v)
NO_LOAD_SPEED__7_4V_
no-load speed (7.4v)
OUTPUT_SHAFT_STYLE
output shaft style
H25T Spline
OUTPUT_SHAFT_SUPPORT
output shaft support
Dual Ball Bearing
PULSE_AMPLITUDE
pulse amplitude
3-5V
SERVO_SIZE
servo size
Standard
STALL_CURRENT__4_8V_
stall current (4.8v)
2,000mA
STALL_CURRENT__6_0V_
stall current (6.0v)
2,500mA
STALL_CURRENT__7_4V_
stall current (7.4v)
3,000mA
STALL_TORQUE__4_8V_
stall torque (4.8v)
STALL_TORQUE__6_0V_
stall torque (6.0v)
STALL_TORQUE__7_4V_
stall torque (7.4v)
TRAVEL_PER_ΜSEC
travel per μsec
0.150°μsec
VOLTAGE_RANGE
voltage range
4.8V - 7.4V
WEIGHT
weight
WIRE_GAUGE
wire gauge
22AWG
WIRE_LENGTH
wire length
11.81 (300mm)
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions