??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
Desoutter
Description
Screwdrivers shut-off in-line
Bill of material
1462984
ORDERNO
ACTUAL_AIR_CONSUMPTION
actual air consumption
AIR_INLET_THREAD_SIZE
air inlet thread size
FITTED_SPRING
fitted spring
FREE_SPEED
free speed
LENGTH
length
MIN__HOSE_SIZE
min. hose size
MODEL
model
NET_WEIGHT
net weight
OPERATION
operation
OUTPUT_DRIVE
output drive
Hex. 14 F
PART_NUMBER
part number
SOUND_PRESSURE
sound pressure
TORQUE_RANGE
torque range
VIBRATION__ISO_8662_7_
vibration (iso-8662-7)
2.5 ms²
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions