??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 33
HELP_VARIABLE
Company
Hakron
Description
Screw sleeves demax 350
Bill of material
screw_sleeves_demax_350_hakron_betonschroefhuls_demax_350_m16x60_ev
VARIANTNAME
BRANDURL
Brand url
http://www.hakron.eu
DESIGNCOUNTRY
Design country
Netherlands
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Netherlands
MANUFACTURERNAME
Manufacturer name
Hakron
NOMINALHEIGHT
Nominal height
50.000 mm
NOMINALWIDTH
Nominal width
10.000 mm
PRODUCTSKU
Product SKU
demax-350
PRODUCTFAMILY
Product family
Demax
PRODUCTGROUP
Product group
demax-350
REGIONAFRICA
Region Africa
None
REGIONANTARCTICA
Region Antarctica
None
REGIONASIA
Region Asia
None
REGIONEUROPE
Region Europe
GB, NL
REGIONMIDDLEEAST
Region Middle East
None
REGIONNORTHAMERICA
Region North America
None
REGIONOCEANIA
Region Oceania
None
REGIONSOUTHAMERICA
Region South America
None
WEIGHTNETKG
Weight Net (Kg)
0.024
UNICLASS14CODE
Uniclass 1.4 Code
JE3
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Reinforcement
UNICLASS20CODE
Uniclass 2.0 Code
PR-97-72
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Reinforcement
ARTIKELNUMMER
Artikelnummer
LEVERANCIER
Leverancier
Hakron
MEERINFORMATIE
Meer informatie
http://www.hakron.nl/hakronnl/beton/index.php?main=producten&hmenu=88&lvl=9&refRecID2=5637153120&refRecID3=5637162991&refRecID4=5637186825&l2=Instort-%20en%20hijsvoorzieningen&l3=Schroefhulzen%20en%20koppelbussen&l4=Demax%20350
DEFAULTELEVATION
Default Elevation
0.000 mm
MATERIALMAIN
Material main
Steel
M
mm
L2
mm
D
mm
I
i
mm
L
mm
DATUM
Datum
14-2-2017
PRODUCTGUID
Product Guid
81a7aeea-c989-4781-b4fd-faffebc67234
PRODUCTURL
Product url
http://www.hakron.eu/bim.php?searchtxt= Demax
TEKENAAR
Tekenaar
hnsbo
TYPECOMMENTS
Type Comments
C
MODEL
Model
LOD400
MANUFACTURER
Manufacturer
Hakron
INSTORTVOORZIENING
Instortvoorziening
1.000
DESCRIPTION
Description
Hakron Betonschroefhuls Demax 350
URL
www.hakron.eu/
ASSEMBLYCODE
Assembly Code
2B(28.21.21)
VERSION
Version
3.0
X2
x2
mm
X1BER
x1_ber
mm
HALVEBBER
halve_b_ber
mm
HALVEFBER
halve_f_ber
mm
FBER
f_ber
mm
EBER
e_ber
mm
BUIGRADIUSBER
buig_radius_ber
mm
DIKTEVOETBER
dikte_voet_ber
mm
DIKTEBUISBER
dikte_buis_ber
mm
BUISSPRONGBER
buis_sprong_ber
mm
WAARDEX
Waarde_x
x
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions