??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
Hakron
Description
Screw konnektie anchor PSA curved
Bill of material
screw_konnektie_anchor_psa_curved_hakron_psa_m24x1000_ev_gebogen
VARIANTNAME
BRANDURL
Brand url
http://www.hakron.eu
DESIGNCOUNTRY
Design country
Netherlands
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Netherlands
MANUFACTURERNAME
Manufacturer name
Hakron
NOMINALHEIGHT
Nominal height
1.000 mm
NOMINALWIDTH
Nominal width
1.000 mm
PRODUCTSKU
Product SKU
schroefkoppelingen_psa_gebogen
PRODUCTFAMILY
Product family
Screw Konnektie Anchor
PRODUCTGROUP
Product group
PSA-Curved
REGIONAFRICA
Region Africa
None
REGIONANTARCTICA
Region Antarctica
None
REGIONASIA
Region Asia
None
REGIONEUROPE
Region Europe
GB, NL
REGIONMIDDLEEAST
Region Middle East
None
REGIONNORTHAMERICA
Region North America
None
REGIONOCEANIA
Region Oceania
None
REGIONSOUTHAMERICA
Region South America
None
WEIGHTNETKG
Weight Net (Kg)
0.75
UNICLASS14CODE
Uniclass 1.4 Code
JE3
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Reinforcement
UNICLASS20CODE
Uniclass 2.0 Code
PR-97-72
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Reinforcement
ARTIKELNUMMER
Artikelnummer
LEVERANCIER
Leverancier
Hakron
MEERINFORMATIE
Meer informatie
http://www.hakron.nl/hakronnl/beton/index.php?main=producten&hmenu=88&lvl=9&refRecID2=&refRecID3=&refRecID4=5637161493&l2=&l3=&l4=Konnektie-anker%20(PSA)&zoekstring=anker
DEFAULTELEVATION
Default Elevation
0.000 mm
MATERIALMAIN
Material main
Steel
DNOM
Dnom
mm
L
mm
A
a
mm
AGETOETSTHART
a_getoetst_hart
mm
B
b
mm
BUIGGRADEN
buig_graden
100.000
I
i
mm
L1
l
mm
R
r
30.000 mm
ROTATIE
rotatie
0.000
STAAFDIAMETER
staaf_diameter
mm
X
x
90.000
ASSEMBLYCODE
Assembly Code
2B(28.21.21)
DATUM
Datum
10-03-2017
DESCRIPTION
Description
Hakron Konnektie anker PSA
INSTORTVOORZIENING
Instortvoorziening
1.000
MANUFACTURER
Manufacturer
Hakron
MODEL
Model
LOD400
PRODUCTGUID
Product Guid
b1f200a2-4639-40af-bf3b-10a8c088cac7
PRODUCTURL
Product url
http://www.hakron.eu/bim.php?searchtxt=Konnektie
TEKENAAR
Tekenaar
hnsbo
URL
www.hakron.eu/
VERSION
Version
3.1
WAARDEX
Waarde_x
x
AGETOETST
a_getoetst
mm
AGETOETST01
a_getoetst_01
mm
AMINIMAAL
a_minimaal
mm
ANKERBUSDIKTE
anker_bus_dikte
mm
BUIGSTRAALONDERBER
buigstraal_onder_ber
mm
BUIGSTRAALRADIUS
buigstraal_radius
mm
HALVEDNOM
halve_Dnom
mm
HALVEB
halve_b
mm
LENGTEBUIGMAATBEREKEND
lengte_buigmaat_berekend
mm
LENGTEKWARTCIRKEL
lengte_kwart_cirkel
mm
ROTATIEBER
rotatie_ber
0.000
ROTATIEMAX
rotatie_max
90.000
ROTATIEMIN
rotatie_min
0.000
STAAFRADIUS
staaf_radius
mm
VERBINDINGHORIZONTAALBEREKEND
verbinding_horizontaal_berekend
mm
VERBINDINGVERTICAALBEREKEND
verbinding_verticaal_berekend
mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions