??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Flexiform
Description
Screen 575 Wing fyn 13
Bill of material
screen_575_wing_fyn_13_575mm_wide
VARIANTNAME
575mm Wide
VARQUOTEGROUP
Quote Group
New
VARPRODUCTTYPE
ProductType
Screen
VARPRODUCTSTYLE
ProductStyle
Wing Screen
VARPRODUCTRANGE
ProductRange
Fyn
VARPRODUCTDESCRIPTION
ProductDescription
575mm wide
VARPRODUCTCODE
ProductCode
FYNMWING***** *Z
VARFLEXIFORMDESCRIPTION
FlexiformDescription
Fyn Medium Wing Screen
VARVERSION
Version
1.0
VARMANUFACTURERURL
ManufacturerURL
www.flexiform.co.uk
VARAUTHOR
Author
info@flexiform.co.uk
VARCURRENTREVISION
_current revision
1
VARBIMSPECGUID
_BIMspec_GUID
0
VARMANUFACTURERTEL
Manufacturer Tel
+44 1274 706206
VARMANUFACTURERFAX
Manufacturer Fax
+44 1274 665760
VARNOMINALWIDTH
NominalWidth
575 mm
VARNOMINALDEPTH
NominalDepth
40 mm
VARNOMINALHEIGHT
NominalHeight
370 mm
VARWIDTH
Width
575 mm
VARHEIGHT
Height
370 mm
VARDEPTH
Depth
40 mm
VARURL
URL
www.flexiform.co.uk
VARTYPECOMMENTS
Type Comments
575mm wide
VARPRODUCTSPECIFICATIONLINK
Product Specification Link
http://www.flexiform.co.uk/downloads
VARPRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.flexiform.co.uk/downloads
VARMODEL
Model
Fyn
VARMANUFACTURER
Manufacturer
Flexiform
VARKEYNOTE
Keynote
N10
VARASSEMBLYCODE
Assembly Code
E2020200
VARZIPPULL
Zip Pull
1
VARZIP
Zip
0
VARWARRANTYGUARANTORPARTS
WarrantyGuarantorParts
info@flexiform.co.uk
VARWARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
VARWARRANTYDURATION
WarrantyDuration
0
VARSUPPLIERCODE
SupplierCode
FYNMWING***** *Z
VARNAME
Name
Screen-Flexiform-Wing-Fyn
VARMODELNUMBER
ModelNumber
FYNMWING***** *Z
VAREXPECTEDLIFE
ExpectedLife
20
VARDURATIONUNIT
DurationUnit
Years
VARDOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.flexiform.co.uk/downloads
VARDOCUMENTATIONMAINTENANCE
DocumentationMaintenance
http://www.flexiform.co.uk/downloads
VARDOCUMENTATIONLITERATURE
DocumentationLiterature
http://www.flexiform.co.uk/downloads
VARDOCUMENTATIONINSTALLATIONGUIDE
DocumentationInstallationGuide
http://www.flexiform.co.uk/downloads
VARDOCUMENTATION
Documentation
http://www.flexiform.co.uk/downloads
VARCREATEDON
CreatedOn
April 2016
VARCREATEDBY1
CreatedBy
info@flexiform.co.uk
VARCLASSIFICATIONVALUE
ClassificationValue
WR-45-31-21
VARCLASSIFICATIONNAME
ClassificationName
Uniclass2015
VARASSETTYPE
AssetType
Movable
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업