??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
LSI Industries
Description
Scottsdale Petroleum Canopy (SCM)
Bill of material
SCM
ORDERNO
SCM
VAR_CNSUID
_cnsuid
E:\PARTcrawler\JSON\lsisolutions\1594636915257\files\LightingFixtureLSILEDCanopySCM.rfa
VAR_DOCUMENT_NAME
_document_name
SCM
VAR_DOCUMENT_PATH
_document_path
Lighting Solutions/Full LED Offering/Petroleum Canopy Lighting/Scottsdale Petroleum Canopy (SCM)
VAR_IS_FAMILY_TABLE
_is_family_table
false
VAR_IS_INSTANCE
_is_instance
false
VAR_PART_TYPE
_part_type
PRT
VAR_PDM_TYPE
_pdm_type
FSO_PDM_OBJECT
APPARENT_LOAD
apparent load
55.900
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
1
COLOR_FILTER
color filter
16777215
COPYRIGHT
copyright
© 2020 LSI Industries Inc.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
16
DESCRIPTION
description
The SCM LED Canopy Luminaire offers exceptional performance, efficiency and a unique LSI design. Features such as multiple lumen packages, outstanding efficacy and field serviceability make it an ideal commercial canopy solution. The contractor-friendly SCM canopy luminaire includes fasteners, stem kit and a locking collar making installation easy and secure.
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
7.350
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
7.350
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
2
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
LENS_MATERIAL
lens material
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
LSI Industries
MANUFACTURER_ADDRESS
manufacturer address
10000 Alliance Road | Cincinnati, Ohio 45242
MANUFACTURER_EMAIL
manufacturer email
mailto:lighting.apps@lsi-industries.com
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
513.793.3200
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
SCM-LED-08L-SC-30
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.17
OMNICLASS_TITLE
omniclass title
Specialized Lighting by Location or Use
OPERATING_TEMPERATURE
operating temperature
-40°C to +50°C (-40°F to +122°F) when mounted to Steel/Aluminum surfaces. If mounted to a non-metallic surface, reduce ambient by 5°C.
PART_TYPE
part type
0
PHOTOMETRIC_FILE_NAME
photometric file name
SCM-LED-08L-SC-30.ies
PHOTOMETRIC_WEB_FILE
photometric web file
Select File (Match Photometric File Name)
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.lsi-industries.com/documents/datasheets/scm-specsheet.pdf
PRODUCT_NAME
product name
Scottsdale - SCM
PRODUCT_PAGE_URL
product page url
https://www.lsi-industries.com/products/scm.aspx
RENDERING_NOTE
rendering note
For accurate photometric rendering please refer to LSI for instructions
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.lsi-industries.com/
VERSION
version
2018 - v1.0a
VOLTAGE
voltage
480.000
VOLTAGE_NOTE
voltage note
Multiple Voltages Available. Voltages listed Are US Only.
WARRANTY_URL
warranty url
http://www.lsi-industries.com/resources/terms-and-warranty.aspx
WATTAGE_COMMENTS
wattage comments
WATTS
watts
55.900
WIDTH
width
16
NAME
name
SCM
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions