??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Detectortesters
Description
Scorp1001 Head Unit for Point Detectors
Bill of material
Scorp1001 Head Unit for Point Detectors
ORDERNO
Scorp1001 Head Unit for Point Detectors
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
SCORP1001
ASSETTYPE
assettype
Fixed
AUTHOR
author
No Climb Products UK Ltd
BARCODE
barcode
CATEGORY
category
Fire Alarm
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
White
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
NBS standard template
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
10 Years
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
HBN Compliant, Natural Finish, Powder Coated, Varied.
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcSensorType.SMOKESENSOR
IFCEXPORTTYPE
ifcexporttype
IfcSensorType.SMOKESENSOR
INSTALLATIONDATE
installationdate
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Scorpion
MANUFACTURERNAME
manufacturername
No Climb Products Ltd.
MANUFACTURERURL
manufacturerurl
www.scorpion-tester.com
MASSUNIT
massunit
1
MATERIAL
material
ABS, Zinc Coated Steel, Plastic, Metal.
MODEL
model
MODELNUMBER
modelnumber
1001
MODELREFERENCE
modelreference
1001
NAME
name
Scorp1001 Head Unit for Point Detectors
NBSDESCRIPTION
nbsdescription
Remote Detector Test System
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-75-30/350
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
34
NOMINALLENGTH
nominallength
54
NOMINALWIDTH
nominalwidth
155
OMNICLASS_NUMBER
omniclass number
23.85.30.21.11
OMNICLASS_TITLE
omniclass title
Fire Detection, Monitoring and Alarm
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
www.scorpion-tester.com/BIM
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
SHAPE
shape
Rectangular
SHARED
shared
0
SIZE
size
155mm (W) x 54mm (L) x 34mm (H) Excluding nozzle
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
TAGNUMBER
tagnumber
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_25_80
URL
url
VERSION
version
01
WARRANTYDESCRIPTION
warrantydescription
Manufacturers Warranty
WARRANTYDURATIONLABOR
warrantydurationlabor
1 Year
WARRANTYDURATIONPARTS
warrantydurationparts
1 Year
WARRANTYDURATIONUNIT
warrantydurationunit
1 Year
WARRANTYSTARTDATE
warrantystartdate
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions