??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Essentra Components
Description
SC-6871 - T Bar Handle Shank Latch
Bill of material
SC-6871
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
FINISH
Finish
GRPF
Grip Range Pawl Forward
GRPR
Grip Range Pawl Reversed
THREAD
Thread
7/16-20
A
A T-Handle Width
4.250 mm
B
B Diameter
2.130 mm
C
C T-Handle Length
2.380 mm
D
D Latch Length
2.000 mm
E
E Panel Thickness
mm
F
F Pawl Length from Center
mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions