??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
SC-3 - Concealed Arc Hinges
Bill of material
SC-3
PN
Part No.
SC-3
AMERSID
Americas ID
1057052
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MAT
Material
Steel
DESCRIPTION
Description
90 degree free swinging
MAXWLR
Maximum Working Load Radial
140
MAXWLA
Maximum Working Load Axial
46
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions