??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Discontinued product
Product to be discontinued on Jun 30, 2024. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 4
HELP_VARIABLE
Company
Festo
Description
SBSI-F - colour sensor
Bill of material
8058732 SBSI-F-R3C-F12-W
TNR
Part number
TYP
Type
INFO
Valid until
Information
2024-06-30
B1
45.000 mm
B2
30.500 mm
B3
14.000 mm
B4
31.900 mm
B5
13.100 mm
H1
45.000 mm
H2
30.500 mm
H3
22.700 mm
H4
1.200 mm
H5
2.000 mm
H6
mm
H7
11.600 mm
L1
78.000 mm
L2
64.000 mm
CNSMASSEXACT
Weight
0.160 kg
GTIN
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions