??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dietz-motoren
Description
SB100-7,5 250Hz
Bill of material
SB100-7,5 250Hz
ORDERNO
SB100-7,5 250Hz
COM_CCK_TEILENUMMER_FU_
com_cck_teilenummer_fuß
0
COM_CCK_TEILENUMMER_SAUGSTUTZEN
com_cck_teilenummer_saugstutzen
0
COM_CCK_TEILENUMMER_SCHUTZGITTER
com_cck_teilenummer_schutzgitter
0
ENGINE_NOMINAL_RATING
engine nominal rating
0 kg
F_I__FREQUENCY
f.i. frequency
7,50 kW
FREE_OUTLET
free outlet
Aluminium
FULLY_THROTTLED_MAX
fully throttled max
30 m³min
HOUSING_MATERIAL
housing material
Aluminium
MATERIAL_OF_IMPELLER
material of impeller
65 °C
MAX__TEMPERATURE_OF_MEDIUM
max. temperature of medium
0
WEIGHT_APPROX_
weight approx.
20000 Pa
NAME
name
SB100-7,5 250Hz
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions