??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Tramontina
Description
Satin stainless steel bowl 58x34 cm
Bill of material
Satin stainless steel bowl 58x34 cm
ORDERNO
Satin stainless steel bowl 58x34 cm
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
94039/102
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DADOS_DE_INSTALA__O
dados de instalação
DESCRIPTION
description
94039/102 -Isi Plus 1.5 C 40 Bl
DESENVOLVEDOR
desenvolvedor
Factory Cursos & Desenvolvimento
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUAL_DE_INSTALA__O
manual de instalação
MANUFACTURER
manufacturer
Tramontina
MASSUNIT
massunit
1
MATERIAL
material
Acabamento Acetinado
MODEL
model
94039/102 -Isi Plus 1.5 C 40 Bl
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SITE_DO_DESENVOLVEDOR
site do desenvolvedor
www.factorycursos.com.br
TRAMONTINA
tramontina
Tramontina
TYPE_COMMENTS
type comments
Ler Manual de Instalação
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.tramontina.com.br
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Satin stainless steel bowl 58x34 cm
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions