??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
dk Fixturing systems
Description
Satellite mounts with T-slot key - -
Bill of material
290600
BEST
Order No.
NUTEN
Slots
T-slot 6 mm
AUSF
Version
B
width
16 mm
D
diameter
28 mm
H
height
mm
H1
height
4.8 mm
L
Length
30 mm
M
Thread
mm
BS
Description
Information
Infotext
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions