??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ASL
Description
SAP03
Bill of material
SAP03
ORDERNO
SAP03
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
n/a
AUDIOOUTPUT
audiooutput
2 x 0 dBu balanced (nominal)
AUTHOR
author
BIMevoke
BARCODE
barcode
n/a
BOXBODYMATERIAL
boxbodymaterial
BOXDEPTH
boxdepth
150.542
CATEGORY
category
n/a
COLOR
color
n/a
COLOUR
colour
Agate Grey RAL7038
CONSTITUENTS
constituents
n/a
CORNERRADIUS
cornerradius
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DEPTHOFBOX
depthofbox
151.500
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOORHEIGHT
doorheight
432.998
DURATIONUNIT
durationunit
n/a
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
n/a
FUNCTIONS
functions
Zone Select / Message Trigger
GRADE
grade
n/a
HEIGHTOFBOX
heightofbox
500
HEIGHTOFDOOR
heightofdoor
435.640
HOST
host
0
HUMIDITYRANGE
humidityrange
0% to 93% Non-condensing
IFCEXPORTAS
ifcexportas
n/a
IFCEXPORTTYPE
ifcexporttype
n/a
INDICATORS
indicators
Speak Now / Busy / Fault Indication
INGRESSPROTECTION
ingressprotection
IP65
INSTALLATIONDATE
installationdate
n/a
INTERNATIONALCONTACTINFORMATION
internationalcontactinformation
n/a
KEYNOTE
keynote
LOCKMATERIAL
lockmaterial
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
MANUFACTURERNAME
manufacturername
ASL
MANUFACTURERURL
manufacturerurl
n/a
MASSUNIT
massunit
1
MATERIAL
material
n/a
MAX_ALLLEDSON
max-allledson
220 mA @ 24 V DC supply
MAXIMUMTEMPERATURE
maximumtemperature
n/a
MICROPHONECONTROLDATA
microphonecontroldata
2 x RS485 / 19200 baud
MIN_ALLLEDSOFF
min-allledsoff
95 mA @ 24 V DC supply
MODEL
model
NAME
name
SAP03
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
n/a
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
n/a
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
n/a
NOMINALLENGTH
nominallength
n/a
NOMINALWIDTH
nominalwidth
n/a
OMNICLASS_NUMBER
omniclass number
23.85.50.14.21
OMNICLASS_TITLE
omniclass title
Intercommunication Equipment
OUTPUTIMPEDANCE
outputimpedance
66 
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
n/a
QUANTITY
quantity
10
RADIUSOFKEYHOLE
radiusofkeyhole
14.500
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
n/a
SUPPLYVOLTAGERANGE
supplyvoltagerange
18  40 V DC
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TEMPERATURE_STORAGEANDOPERATING_
temperature(storageandoperating)
5 °C to 50 °C
THICKNESS
thickness
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
n/a
URL
url
VERSION
version
n/a
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
n/a
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WEIGHT
weight
10.4 kg max.
WIDTHOFBOX
widthofbox
150
WORK_PLANE_BASED
work plane-based
1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions