??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Equilibar
Description
Sanitary Back Pressure Regulators
Bill of material
FDO8
ORDERNO
BODY_MATERIAL__OPTIONAL_
body material (optional)
0 - 150 psi
BODY_MATERIAL__STANDARD_
body material (standard)
0 - 20 psi
KEY_APPLICATIONS
key applications
Hastelloy C276, Custom
MAX_CV
max cv
Stainless Steel 316316L
PORT_SIZES
port sizes
TYPICAL_PRESSURE_RANGES
typical pressure ranges
0 - 1 in WC
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions