??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUMMIT CHAIRS
Description
Saltford 25
Bill of material
Saltford 25
ORDERNO
Saltford 25
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
Diane Butterworth Ltd
BACKLEG_DEPTH
backleg depth
189
BACKLEGDISTANCE
backlegdistance
208.400
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_12_83: Stacking chairs
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Defined by Material Specifed
CONSTITUENTS
constituents
Upholstered Seat and Back. Optional Arms and Writing Tablet.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Chair with Arms
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FEATURES
features
Popular in education, waiting areas and conferencing facilities, this range also features writing tablets, arm chairs, stools and some models offer optional linking
FINISH
finish
Available in a range of Fabrics. Frame Available in black or Chrome.
FIRERATING
firerating
n/a
FRONTBARHEIGHT
frontbarheight
410.000
GRADE
grade
n/a
HASARMS
hasarms
1
HASTABLET
hastablet
0
HIGHESTSEATINGHEIGHT
highestseatingheight
0
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnitureTypeEnum
IFCEXPORTTYPE
ifcexporttype
CHAIR
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
ISBUILTIN
isbuiltin
0
KEYNOTE
keynote
Pr_40_50_12_83
LEGDISTANCE
legdistance
233.400
LEGFINISH
legfinish
LOWESTSEATINGHEIGHT
lowestseatingheight
0
MAINCOLOR
maincolor
Defined by material specified
MANUFACTURERNAME
manufacturername
Summit Chairs
MANUFACTURERURL
manufacturerurl
www.summitchairs.co.uk
MASSUNIT
massunit
1
MATERIAL
material
Upholstered Seat. Epoxy Polyester Frame Coating.
MODEL
model
S15AS
MODELNUMBER
modelnumber
S15AS
MODELREFERENCE
modelreference
Chair with Arms
NAME
name
Saltford 25
NBSDESCRIPTION
nbsdescription
Office chairs
NBSREFERENCE
nbsreference
45-35-20/330
NOMINALHEIGHT
nominalheight
795
NOMINALLENGTH
nominallength
530
NOMINALWIDTH
nominalwidth
570
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
https://summitchairs.co.uk/range/saltford-25/
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
0
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SEATFABRIC
seatfabric
SEATINGHEIGHT
seatingheight
470
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Square
SHARED
shared
1
SIZE
size
(H) 795mm x (L) 530mm x (W) 570mm
STATUS
status
New
STYLE
style
Visitor Chair
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
Summit Chairs is a full member of FIRA’s Furniture Industry Sustainability Programme.
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
Chair with Arms
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_40_50_12_83
UNICLASS2015TITLE
uniclass2015title
Stacking chairs
UNICLASS2015VERSION
uniclass2015version
Pr-Products v1.10
URL
url
www.summitchairs.co.uk
WARRANTYDESCRIPTION
warrantydescription
15 year labour and part warranty and replacement.
WARRANTYDURATIONLABOR
warrantydurationlabor
15
WARRANTYDURATIONPARTS
warrantydurationparts
15
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions