??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAEMA
Description
Saema Cabel-Hook
Bill of material
케이블 훅
VARIANTNAME
케이블 훅
VARDEFAULTELEVATION
Default Elevation
1219.2 mm
VARW
W
38 mm
VARH
H
254 mm
VARD
D
0 mm
VAR
라이브러리 제작
BIMer
VAR1
라이브러리 전화번호
02-2678-1906
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions