??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Cambridge Air Solutions
Description
SA Series
Bill of material
115v
ORDERNO
115v
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
1415
ASSEMBLY_CODE
assembly code
D3060300
CLASSIFICATION
classification
0
CLEARANCE_BACK
clearance back
24.000
CLEARANCE_FRONT
clearance front
42
CLEARANCE_ZONES
clearance zones
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
SA250 Unit with under roof mounting package
DESIGN_OPTION
design option
-1
DISCHARGE_ANGLE
discharge angle
0
DISCHARGE_ANGLE_LABEL
discharge angle label
0
GAS_DIAMETER
gas diameter
0.500
GAS_FLASHING_RADIUS
gas flashing radius
0.875
GAS_FLOW
gas flow
0
GAS_PRESSURE_DROP
gas pressure drop
0
GAS_RADIUS
gas radius
0.250
HEIGHT
height
21.250
HOOD_DIAMETER
hood diameter
24.000
HOOD_HEIGHT
hood height
24.150
HOOD_LENGTH
hood length
26.900
HOOD_RADIUS
hood radius
12.000
HOOD_WIDTH
hood width
23.700
HOST
host
0
LENGTH
length
61.450
LENGTH_1
length 1
3.250
LENGTH_10
length 10
3.250
LENGTH_11
length 11
-9.750
LENGTH_12
length 12
0.000
LENGTH_13
length 13
0.000
LENGTH_14
length 14
1
LENGTH_15
length 15
0
LENGTH_16
length 16
1
LENGTH_2
length 2
2.825
LENGTH_3
length 3
6.500
LENGTH_5
length 5
3.375
LENGTH_6
length 6
2.825
LENGTH_7
length 7
6.894
LENGTH_8
length 8
3.250
LENGTH_9
length 9
3.250
MANUFACTURER
manufacturer
Cambridge Engineering Incorporated
MASSUNIT
massunit
1
MODEL
model
SA250 Unit
NUMBER_OF_POLES
number of poles
1
OFFSET
offset
24.000
OMNICLASS_NUMBER
omniclass number
23.75.35.14.14
OMNICLASS_TITLE
omniclass title
Customized Rooftop Air Handling Units
PART_TYPE
part type
0
PLATE_THICKNESS
plate thickness
0.050
POWER_FACTOR
power factor
0.800
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SLEEVE_LENGTH
sleeve length
10
SLEEVE_WIDTH
sleeve width
17
SPIGOT_LENGTH
spigot length
1
SPIGOT_LENGTH_LABEL
spigot length label
-1
STIFNER_WIDTH
stifner width
0.750
THRU_WALL_LENGTH
thru wall length
22
UNIT_HEIGHT
unit height
21.250
UNIT_LENGTH
unit length
55.200
UNIT_WIDTH
unit width
21
URL
url
http://www.cambridge-eng.com/
VERSION
version
2012
VISIBILITY_1
visibility 1
1
VISIBILITY_2
visibility 2
0
VISIBILITY_3
visibility 3
0
VISIBILITY_4
visibility 4
0
VISIBILITY_5
visibility 5
0
VISIBILITY_6
visibility 6
1
VOLTAGE
voltage
115.000
WIDTH
width
21.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
SA250_Under_Roof
FRESH_AIR_DIAMETER
fresh air diameter
16
FRESH_AIR_RADIUS
fresh air radius
8
THRU_WALL_DUCT
thru wall duct
1
FRESH_AIR_FLOW
fresh air flow
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions