??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caleffi
Description
Sa Inclined Pressure Reducing Valve
Bill of material
sa_inclined_pressure_reducing_valve_3_4__
VARIANTNAME
3/4''
IFCEXPORTAS
IFCExportAs
IFCValveType
NEGATIVEOFFSET
Negative Offset
10 mm
ACTUALOFFSET
Actual Offset
10 mm
PRESSUREDROP
Pressure Drop
140000
KV
Kv
1.919
FLOW
Flow
2.27
MASS
Mass
0.414
P
∆p
140000
NOMINALFLOW
Nominal flow
2.27
MAXIMUMWORKINGTEMPERATURE
Maximum working temperature
80
MAXIMUMUPSTREAMPRESSURE
Maximum upstream pressure
1600000
FACTORYSETTING
Factory setting
300000
DOWNSTREAMMINIMUMPRESSURESETTING
Downstream minimum pressure setting
100000
DOWNSTREAMMAXIMUMPRESSURESETTING
Downstream maximum pressure setting
550000
CONNECTIONTYPE
Connection type
Gas ISO 228/1
CONNECTIONSIZE
Connection size
3/4''
APPLICATIONFLUIDS
Application fluids
Water
ANNOTATIONOFFSETRL
Annotation Offset RL
0 mm
USENOMINALDIAMETER
Use Nominal Diameter
1
OVERALLWIDTH
Overall Width
46 mm
OVERALLLENGTH
Overall Length
66 mm
OVERALLHEIGHT
Overall Height
97.5 mm
OUTERRADIUS
Outer Radius
13.45 mm
NOMINALRADIUS
Nominal Radius
9.55 mm
NOMINALDIAMETER
Nominal Diameter
19.1 mm
WATERMARKEDBY
Watermarked By
URL
SERIES
Series
5330H
REVITVERSION
Revit version
2014
MANUFACTURER
Manufacturer
Caleffi italy
PRODUCTPAGEURL
Product page URL
http://www.caleffi.com/international/en-int/catalogue/inclined-pressure-reducing-valve-high-temperature-533041h
MODEL
Model
3/4''
MANUFACTURERURL
Manufacturer URL
http://www.caleffi.com/international/en-int
MANUFACTURERARTNO
Manufacturer Art. No.
533051H
GTIN
8016615477207
FAMILYVERSION
Family version
01.00
EMCSVERSION
EMCS version
2
DESCRIPTION
Description
Inclined pressure reducing valve
CUSTOM
Custom
0
COPYRIGHT
Copyright
©Caleffi Italy
CERTIFICATION
Certification
WRAS - ACS
ARTICLEDESCRIPTION
Article description
Inclined pressure reducing valve
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions