??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
DELABIE
Description
S21 P floor-standing WC pan
Bill of material
S21 P floor-standing WC pan
ORDERNO
S21 P floor-standing WC pan
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
WC
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
French manufacturer Delabie is a leader in the European sanitary ware market for non-domestic places. Water controls, solutions for disabled people, sanitary ware, for schools, leisure centres, offices, hospitals, airports…
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FEATURES
features
Floor-standing WC pan. Elegant and simple design. Bacteriostatic 304 stainless steel. Stainless steel thickness: 1.5mm. One-piece pressed WC bowl, seam-free for easy maintenance and better hygiene. WC bowl surface is polished with rounded edges for easy cleaning. Concealed perimetral flushing rim. Horizontal water inlet: Ø 55mm. Horizontal waste outlet: Ø 100mm. Supplied with PVC pipe. Water saving: works with 4L or more of water. Pre-drilled holes for fixing the toilet seat. Supplied with stainless steel blanking caps when installed without toilet seat lid. Quick and easy to install: 2 access panels with theft prevention TORX security screws. CE marked. Complies with European standard EN 997 for 4L flush. Weight: 14kg.
FINISH
finish
Polished satin
GRADE
grade
CE
HOST
host
1
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
DELABIE
MANUFACTURERNAME
manufacturername
DELABIE
MASSUNIT
massunit
1
MATERIAL
material
304 stainless steel
MODEL
model
S21 P
MODEL_NUMBER
model number
110300
NAME
name
S21 P floor-standing WC pan
NOMINALHEIGHT
nominalheight
40cm
NOMINALLENGTH
nominallength
58cm
NOMINALWIDTH
nominalwidth
36cm
OMNICLASS_NUMBER
omniclass number
23.45.05.21.11.11
OMNICLASS_TITLE
omniclass title
Water Operated Water Closets
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.delabie.com/products/110300
RADIUS__IN_
radius (in)
55
RADIUS__OUT_
radius (out)
100
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
3456330153430
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.delabie.com
VENT_CONNECTION
vent connection
0
VERSION
version
2015
WARRANTYDESCRIPTION
warrantydescription
Any manufacturing defect
WARRANTYDURATIONUNIT
warrantydurationunit
10 years
WASTE_CONNECTION
waste connection
0
WEIGHT
weight
14kg
WFU
wfu
0
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions