??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
S1832M fixed orifice double regulating med flow
Bill of material
s1832m_fixed_orifice_double_regulatingmed_flow_1_2__dn15
VARIANTNAME
1/2" DN15
VAR_12DN15BODY
1/2" DN15 Body
1.000
WEIGHTKG
Weight (kg)
0.450
USENDCONNECTION
US End Connection
Threaded to ANSI B1.20.1AT
UKENDCONNECTION
UK End Connection
BS 2779 (ISO 228 1)
TEMPERATUREDEGC
Temperature deg C
-10 to 100 deg C
PRESSURERATINGCAT
Pressure Rating (Cat)
PN25
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_S1832_S1832M_S1832L_MotoBalance_FODRV_SBV_Hattersley_0813_v3.pdf
FULLYOPENHEADLOSSK
Fully Open - Head Loss K
90.420
FULLOPENFLOWKV
Full Open - Flow Kv
0.667
APPROVALS
Approvals
WRAS Approved
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
TYPENAME
TypeName
1/2" DN15
MODELNUMBER
ModelNumber
S1832M
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.hattersley.com/documents/Fig_S1832_S1832M_S1832L_MotoBalance_FODRV_SBV_Hattersley_0813_v3.pdf
ENDCONNECTIONTHICKNESS
_End Connection Thickness
10.100 mm
SIDEPIECEOFFSET2
Side Piece Offset 2
28.200 mm
SIDEPIECEOFFSET1
Side Piece Offset 1
23.300 mm
SIDEFIXINGBASEWIDTH
Side Fixing Base Width
14.000 mm
SIDEFIXINGBASETHICKNESS
Side Fixing Base Thickness
10.000 mm
HEXDIAMETER
Hex Diameter
37.500 mm
HANDLECOLLARLENGTH
Handle Collar Length
31.503 mm
HANDLECOLLARDIA
Handle Collar Dia
12.662 mm
HANDLEBASELENGTH
Handle Base Length
38.000 mm
HANDLEBASEDIA
Handle Base Dia
13.000 mm
CONNECTIONSIZERADIUS
Connection Size Radius
7.500 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
1.100
STEM
Stem
Stainless Steel BS EN 10088 3
PLUG
Plug
DZR Brass BS EN 12164 CW602N
ORIFICEINSERT
Orifice Insert
DZR Brass BS EN 12164 CW602N
ORINGRETAINER
O Ring Retainer
DZR Brass BS EN 12164 CW602N
FLOWSETTINGKEY
Flow Setting Key
Nylon Grade PA6
FIG631PRESSTESTVALVE
Fig 631 Press Test Valve
DZR Brass BS EN 12164 CW602N
DISC
Disc
EPDM WRAS Approved
BONNET
Bonnet
DZR Brass BS EN 12164 CW602N
BODY
Body
Bronze BS EN 1982 CC491K
BACKINGWASHER
Backing Washer
Stainless Steel BS EN 10088 3
BS
1.000
ACTUATOR
Actuator
0.000
AT
0.000
CONNECTIONSIZE
Connection Size
15.000 mm
CMM
C mm
46.000 mm
BMM
B mm
66.000 mm
AMM
A mm
87.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
1/2" DN15
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=57&catID=9
PRODUCTMODEL
Product Model
S1832M
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_S1832_S1832M_S1832L_MotoBalance_FODRV_SBV_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Fixed Orifice Double Regulating Valve (FODRV) - Medium Flow
MODEL
Model
S1832M
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
The S1832M provides the accuracy of a fixed orifice performance, all within one valve, saving you time trouble and money over a traditional commissioning set. The S1832M represents the best value balancing option.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions