??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Hattersley
Description
S1832 fixed orifice double regulating all types
Bill of material
s1832_fixed_orifice_double_regulatingall_types_1_2__dn15
VARIANTNAME
VAR_34DN20BODY
3/4" DN20 Body
VAR_12DN15BODY
1/2" DN15 Body
WEIGHTKG
Weight (kg)
USENDCONNECTION
US End Connection
Threaded to ANSI B1.20.1AT
UKENDCONNECTION
UK End Connection
BS 2779 (ISO 228 1)
TEMPERATUREDEGC
Temperature deg C
-10 to 100 deg C
PRESSURERATINGCAT
Pressure Rating (Cat)
PN25
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_S1832_S1832M_S1832L_MotoBalance_FODRV_SBV_Hattersley_0813_v3.pdf
FULLYOPENHEADLOSSK
Fully Open - Head Loss K
FULLOPENFLOWKV
Full Open - Flow Kv
APPROVALS
Approvals
WRAS Approved
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
TYPENAME
TypeName
MODELNUMBER
ModelNumber
S1832
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.hattersley.com/documents/Fig_S1832_S1832M_S1832L_MotoBalance_FODRV_SBV_Hattersley_0813_v3.pdf
ENDCONNECTIONTHICKNESS
_End Connection Thickness
mm
SIDEPIECEOFFSET2
Side Piece Offset 2
mm
SIDEPIECEOFFSET1
Side Piece Offset 1
mm
SIDEFIXINGBASEWIDTH
Side Fixing Base Width
14.000 mm
SIDEFIXINGBASETHICKNESS
Side Fixing Base Thickness
10.000 mm
HEXDIAMETER
Hex Diameter
mm
HANDLECOLLARLENGTH
Handle Collar Length
mm
HANDLECOLLARDIA
Handle Collar Dia
mm
HANDLEBASELENGTH
Handle Base Length
mm
HANDLEBASEDIA
Handle Base Dia
mm
CONNECTIONSIZERADIUS
Connection Size Radius
mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
STEM
Stem
Stainless Steel BS EN 10088 3
PLUG
Plug
DZR Brass BS EN 12164 CW602N
ORIFICEINSERT
Orifice Insert
DZR Brass BS EN 12164 CW602N
ORINGRETAINER
O Ring Retainer
DZR Brass BS EN 12164 CW602N
FLOWSETTINGKEY
Flow Setting Key
Nylon Grade PA6
FIG631PRESSTESTVALVE
Fig 631 Press Test Valve
DZR Brass BS EN 12164 CW602N
DISC
Disc
EPDM WRAS Approved
BONNET
Bonnet
DZR Brass BS EN 12164 CW602N
BODY
Body
Bronze BS EN 1982 CC491K
BACKINGWASHER
Backing Washer
Stainless Steel BS EN 10088 3
BS
1.000
ACTUATOR
Actuator
0.000
AT
0.000
CONNECTIONSIZE
Connection Size
mm
CMM
C mm
mm
BMM
B mm
66.000 mm
AMM
A mm
mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=57&catID=9
PRODUCTMODEL
Product Model
S1832
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_S1832_S1832M_S1832L_MotoBalance_FODRV_SBV_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Fixed Orifice Double Regulating Valve (FODRV)
MODEL
Model
S1832
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
The S1832 provides the accuracy of a fixed orifice performance, all within one valve, saving you time trouble and money over a traditional commissioning set. The S1832 represents the best value balancing option.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions