??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bifold
Description
S12-QEV
Bill of material
S12-QEV
ORDERNO
S12-QEV
DESCRIPTION
description
Service Standard Service - Pneumatic - 1 to 12 Bar Working Pressure, Port Size 12, Valve Configuration Quick Exhaust Valve, Connections NPT ported. Alternative options are available through our Product Configurator. Please contact us for more information on this product range or to request a quote. We'd be happy to discuss your requirements and provide you with further details.
MAIN_CONNECTION_SIZE
main connection size
12 NPT
MAX_PRESSURE__BAR_
max pressure (bar)
12
NAME
name
S12-QEV
VALVE_TYPE
valve type
Single Exhaust
WEIGHT__KG_
weight (kg)
0.60
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions