??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Cambridge Air Solutions
Description
S Series
Bill of material
Cambridge Engineering - Fuel-Fired Air Heaters - S-Series - Without Logo
ORDERNO
Cambridge Engineering - Fuel-Fired Air Heaters - S-Series - Without Logo
AIRFLOW_RATE
airflow rate
10834
ALWAYS_VERTICAL
always vertical
1
ANDEKAN_URL
andekan url
http://www.andekan.com
APPARENT_POWER
apparent power
7.500
ASSEMBLY_CODE
assembly code
D3020
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Direct Gas-Fired Industrial Heater
DESIGN_OPTION
design option
-1
DOWNTURN_LENGTH
downturn length
24.625
DUCT_HEIGHT
duct height
21.500
DUCT_WIDTH
duct width
44.750
GAS_FLOW
gas flow
0
GAS_INLET_DIAMETER
gas inlet diameter
1.500
GAS_INLET_RADIUS
gas inlet radius
0.750
GAS_PRESSURE_DROP
gas pressure drop
0
GAS_SUPPLY
gas supply
Natural
GAS_SUPPLY_PRESSURE
gas supply pressure
2.000
HEATING_UNIT_LENGTH
heating unit length
104.500
HEIGHT_FROM_LEVEL
height from level
61.375
HOST
host
0
INPUT_CAPACITY
input capacity
2200000
MANUFACTURER
manufacturer
Cambridge Engineering
MASSUNIT
massunit
1
MODEL
model
!!This Family has not loaded correctly, check that you are not in the family editor and that the type catalog is availiable!!
MODELLING_CODE
modelling code
ABO090506ACP1245ABC090512SH1150
NUMBER_OF_POLES
number of poles
3
OFFSET_FROM_LEVEL
offset from level
24.000
OMNICLASS_CODE
omniclass code
23.75.10.17.14.21
OMNICLASS_TITLE
omniclass title
Fuel-Fired Air Heaters
OVERALL_DEPTH
overall depth
47
OVERALL_HEIGHT
overall height
87.375
OVERALL_LENGTH
overall length
155.500
PART_TYPE
part type
0
POWER_FACTOR
power factor
1
PRESSURE_DROP
pressure drop
0
RAIN_HOOD
rain hood
1
RAIN_HOOD_DEPTH
rain hood depth
45.250
RAIN_HOOD_HEIGHT
rain hood height
36.750
RAIN_HOOD_LENGTH
rain hood length
51.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TYPE_COMMENTS
type comments
Full 2 year parts warranty / 5 year burner warranty.
URL
url
http://www.cambridge-eng.com/products/s_series.asp
VERSION
version
2009
VOLTAGE
voltage
460.000
WEIGHT
weight
1759 lbs.
WORK_PLANE_BASED
work plane-based
0
NAME
name
Cambridge Engineering - Fuel-Fired Air Heaters - S-Series - Without Logo
ACTUAL_HEATER_GAS_FLOW
actual heater gas flow
ACTUAL_SUPPLY_AIR_FLOW
actual supply air flow
APPARENT_LOAD
apparent load
BACK_DOORS_LEFT
back doors left
BACK_DOORS_WIDTH
back doors width
BF_HEIGHT
bf height
CALC_EBD
calc_ebd
CALC_EBR
calc_ebr
CLEARANCE_VISIBILITY
clearance visibility
DD_HEIGHT
dd height
DD_LENGTH_BOTTOM
dd length bottom
DD_LENGTH_TOP
dd length top
DD_WIDTH_BOTTOM
dd width bottom
DD_WIDTH_TOP
dd width top
DOORS_HEIGHT
doors height
ELBOW_HEIGHT
elbow height
ELBOW_OPENING
elbow opening
ELBOW_TOTAL_OPENING_LENGTH
elbow total opening length
ELBOW_TOTAL_OPENING_WIDTH
elbow total opening width
FLASHING_HEIGHT
flashing height
FLASHING_WIDTH
flashing width
FREQUENCY
frequency
FRONT_DOORS_LEFT
front doors left
FRONT_DOORS_WIDTH
front doors width
GAS_CONNECTION_DIAMETER
gas connection diameter
GAS_CONNECTION_RADIUS
gas connection radius
HEIGHT
height
LENGTH
length
MC_HEIGHT
mc height
MC_LENGTH
mc length
MC_WIDTH
mc width
MOUNTING_SUPPORT_VISIBILITY
mounting support visibility
NO_ELBOWS_IN_ROW
no elbows in row
OMNICLASS_NUMBER
omniclass number
PIPE_HORIZONTAL
pipe horizontal
PIPE_OUTSIDE_RADIUS
pipe outside radius
PIPE_VERTICAL
pipe vertical
PRODUCT_DOCUMENTATION_LINK
product documentation link
RH_HEIGHT
rh height
RH_LENGTH
rh length
RH_WIDTH
rh width
RHBB
rhbb
RHLB
rhlb
RHTB
rhtb
SUPPLY_FAN_HP
supply fan hp
TF_HEIGHT
tf height
TOTAL_HEATING_CAPACITY
total heating capacity
UNIT_HEIGHT
unit height
UNIT_LENGTH
unit length
UNIT_WIDTH
unit width
WIDTH
width
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions