??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ANYLOAD
Description
S-Beam
Bill of material
101AH S-Beam Load Cell
ORDERNO
BREAKING_OVERLOAD
breaking overload
300% of full scale
COMPENSATED_TEMPERATURE_RANGE
compensated temperature range
-10°C to 50°C14°F to 122°F
CREEP_IN_30_MINUTES
creep in 30 minutes
FULL_SCALE_OUTPUT
full scale output
HYSTERESIS_ERROR
hysteresis error
INPUT_RESISTANCE
input resistance
400Ω ± 20Ω
INSULATION_RESISTANCE
insulation resistance
2GΩ (50V DC)
IP_RATING
ip rating
NON_LINEARITY
non-linearity
OUTPUT_RESISTANCE
output resistance
350Ω ± 3Ω
RATED_CAPACITIES
rated capacities
RECOMMENDED_EXCITATION
recommended excitation
10V (15V Maximum)
REPEATABILITY
repeatability
SAFE_OVERLOAD
safe overload
150% of full scale
SEAL_TYPE
seal type
Environmentally sealed
SERVICE_TEMPERATURE_RANGE
service temperature range
STORAGE_TEMPERATURE_RANGE
storage temperature range
TEMPERATURE_EFFECT_ON_SENSITIVITY
temperature effect on sensitivity
TEMPERATURE_EFFECT_ON_ZERO_BALANCE
temperature effect on zero balance
ZERO_BALANCE
zero balance
± 0.02mVV
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions