??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aquatechnik
Description
Rubinetto d arresto volantino shut off valve handwheel
Bill of material
rubinetto_d_arresto_volantino_shut_off_valve_handwheel_standard
VARIANTNAME
Standard
DATEOFPUBLISHING
Date of publishing
10/31/2016
EDITIONNUMBER
Edition number
1.000
MANUFACTURERNAME
Manufacturer name
Aquatechnik
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
Shut-off-valve-handwheel
PRODUCTFAMILY
Product family
Fusio-technik
PRODUCTGROUP
Product group
Shut-off valve
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Joints
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
MODEL2
Model_2
SHUT-OFF VALVE HANDWHEEL
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENTTABLE
K Coefficient Table
Ball Valve Full Port Full Open
KCOEFFICIENT
K Coefficient
0.000
MATERIALMAIN
Material main
Polypropylene
CODE
40723.000 mm
DE
43.5
DI
32.000
DIFIL
DI fil
32x32
DI1
DI'
29.000 mm
DN
32.000
DIMENSIONECONTRASSEGNO
Dimensione contrassegno
17.4
L
96.000 mm
L1
18.000 mm
L2
95.000 mm
L3
59.000 mm
RE
21.75
RI
16.000 mm
RN
16.000
RAGGIONOMINALE
Raggio nominale
16.000
DIAMETRONOMINALE
Diametro nominale
32.000
DIAMETROESTERNORACCORDO
Diametro esterno raccordo
43.5
DACENTROAESTREMIT
Da centro a estremità
34.45
ANGOLARE
Angolare
90.000
SDR
5.000 mm
SP
5.75 mm
DESCRIPTION2
Description_2
Fitting to weld
MODEL
Model
SHUT-OFF VALVE HANDWHEEL
MANUFACTURER
Manufacturer
Aquatechnik group spa
PRODUCTGUID
Product Guid
5cef9c1f-2ae2-4e92-a12c-225c02afff8b
PRODUCTCERTIFICATION
Product certification
http://www.aquatechnik.it/download.asp?ID_CATEGORIA=3&ID_PRODOTTO=7
TECHNICALDESCRIPTION
Technical description
http://www.aquatechnik.it/download.asp?ID_CATEGORIA=1&ID_PRODOTTO=7
TYPECOMMENTS
Type Comments
BUTT WELDING
URL
http://www.aquatechnik.it/prodotto.asp?ID_PRODOTTO=7
DESCRIPTION
Description
Fitting to weld
CODEFIL
CODE FIL
40723.000
CSVTABLE
CSV table
ACQUATECHNIK_RUBINETTO D’ARRESTO VOLANTINO_SHUT-OFF VALVE HANDWHEEL
CSVTABLE2
CSV table 2
ACQUATECHNIK_COD-FIL
TESTOETICHETTADACENTROAESTREMIT
Testo etichetta da centro a estremità
34.45
RAGGIOESTERNORACCORDO
Raggio esterno raccordo
21.75
ANGOLO1
Angolo 1
90.000
WEIGHT
Weight
0.434
WEIGHTMASSA
Weight_massa
434.000 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions