??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aquatechnik
Description
Rubinetto d arresto cappuccio c rc shut off valve closed cap cp
Bill of material
rubinetto_d_arresto_cappuccio_c_rc_shut_off_valve_closed_cap_cp_standard
VARIANTNAME
Standard
DATEOFPUBLISHING
Date of publishing
10/31/2016
EDITIONNUMBER
Edition number
1.000
MANUFACTURERNAME
Manufacturer name
Aquatechnik
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
Shut-off-valve-closed-cap
PRODUCTFAMILY
Product family
Fusio-technik
PRODUCTGROUP
Product group
Shut-off valve
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Joints
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
MODEL2
Model_2
SHUT-OFF VALVE CLOSED CAP CP
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENTTABLE
K Coefficient Table
Ball Valve Full Port Full Open
KCOEFFICIENT
K Coefficient
0.000
MATERIALMAIN
Material main
Polypropylene
CODE
40921.000 mm
DE
34.000
DE1
70.000 mm
DE2
26.000 mm
DI
20.000
DI1
DI'
15.000 mm
DN
20.000
DIMENSIONECONTRASSEGNO
Dimensione contrassegno
13.6
L
87.000 mm
L1
14.5 mm
L2
28.5 mm
L3
29.3 mm
RE
17.000
RI
10.000 mm
RN
10.000
RAGGIONOMINALE
Raggio nominale
10.000
DIAMETRONOMINALE
Diametro nominale
20.000
DIAMETROESTERNORACCORDO
Diametro esterno raccordo
34.000
DACENTROAESTREMIT
Da centro a estremità
29.7
ANGOLARE
Angolare
90.000
SDR
5.000 mm
SP
7.000 mm
DESCRIPTION2
Description_2
Fitting to weld
MODEL
Model
SHUT-OFF VALVE CLOSED CAP CP
MANUFACTURER
Manufacturer
Aquatechnik group spa
PRODUCTGUID
Product Guid
5a0429a6-fec9-498e-8652-79d63b8cae14
PRODUCTCERTIFICATION
Product certification
http://www.aquatechnik.it/download.asp?ID_CATEGORIA=3&ID_PRODOTTO=7
TECHNICALDESCRIPTION
Technical description
http://www.aquatechnik.it/download.asp?ID_CATEGORIA=1&ID_PRODOTTO=7
TYPECOMMENTS
Type Comments
for welding male with pipe unions
URL
http://www.aquatechnik.it/prodotto.asp?ID_PRODOTTO=7
DESCRIPTION
Description
Fitting to weld
CODEFIL
CODE FIL
40921.000
CSVTABLE
CSV table
ACQUATECHNIK_RUBINETTO D’ARRESTO CAPPUCCIO C RC_SHUT-OFF VALVE CLOSED CAP CP
CSVTABLE2
CSV table 2
ACQUATECHNIK_COD-FIL
DIFIL
DI fil
20x20
TESTOETICHETTADACENTROAESTREMIT
Testo etichetta da centro a estremità
29.7
RAGGIOESTERNORACCORDO
Raggio esterno raccordo
17.000
ANGOLO1
Angolo 1
90.000
WEIGHT
Weight
0.3
WEIGHTMASSA
Weight_massa
300.000 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions