??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Novotechnik
Description
RSM2800 - NOVOTURN Multiturn Sensor non-contacting
Bill of material
RSM-2801-002-111-201
CNSORDERNO
Order number
RSM-2801-002-111-201
MB
Range max.
360
A
Output
Analog
SA
Protection min.
IP54
TMIN
Temp. min.
-40 °C
TMAX
Temp. max.
85 °C
MA
Mechanical version
AU
Number of turns output characteristics
VU
Supply Voltage Ub
AS
Output signal
KL
Output configuration
EA
Electrical connection
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions