??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Novotechnik
Description
RSC2800 - NOVOHALL Angle Sensor non-contacting
Bill of material
RSC-2801-603-111-201
CNSORDERNO
Order number
MB
Range max.
360
A
Output
SA
Protection min.
IP54
TMIN
Temp. min.
-40 °C
TMAX
Temp. max.
85 °C
MA
Mechanical version
AK
Number of channels
S
Model
MW
Measuring range
AL
Resolution
VU
Supply Voltage Ub
SS
Interface
AS
Output signal
SSP
Interface parameter
KL
Output configuration
EA
Electrical connection
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions