??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AB Electronics
Description
RS485 Pi
Bill of material
RS485 Pi
ORDERNO
RS485 Pi
DIFFERENTIAL_INPUT_VOLTAGE_AT_A___B
differential input voltage at a & b
-12V to +12V
HIGH_LEVEL_INPUT_VOLTAGE
high-level input voltage
2V
LOGIC_VOLTAGE_AT_GPIO_PORT
logic voltage at gpio port
3.3V
LOW_LEVEL_INPUT_VOLTAGE
low-level input voltage
0.4V
SIGNALLING_DATA_RATE
signalling data rate
250 kbps
SPEC
spec
Ratings
SUPPLY_VOLTAGE
supply voltage
3.3V
NAME
name
RS485 Pi
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions