??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ÖSTBERG
Description
RS 125 C
Bill of material
RS 125 C AC
ORDERNO
RS 125 C AC
ALWAYS_VERTICAL
always vertical
1
CAPACITOR
capacitor
2 μF
CLASSIFICATION
classification
0
CONNECTOR_DIAMETER
connector diameter
125
CONNECTOR_HEIGHT
connector height
35
CONNECTOR_WIDTH
connector width
201.000
COST
cost
0
CURRENT
current
0.320
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
230
DESCRIPTION
description
WALL FAN WITH CIRCULAR CONNECTION
DESIGN_OPTION
design option
-1
ELEVATION
elevation
2600
FREQUENCY
frequency
50
HOST
host
0
MASSUNIT
massunit
1
MAX__TEMPERATURE_OF_TRANSPORTED_AIR
max. temperature of transported air
60
MAX__TEMPERTAURE_OF_TRANSPORTED_AIR_WHEN_SPEED_CONTROLLED
max. tempertaure of transported air when speed controlled
60.00 °C
OMNICLASS_NUMBER
omniclass number
23.75.35.17.11
OMNICLASS_TITLE
omniclass title
Fans for Air Ductwork
PART_TYPE
part type
0
PHASE
phase
1
POWER
power
62
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOUND_PRESSURE_LEVEL_AT_3_M
sound pressure level at 3 m
62 dB(A)
SPEED
speed
2460 rpm
VERSION
version
2014
VOLTAGE
voltage
230.000
VOLTAGE_RANGE
voltage range
220-240 V
WEIGHT
weight
3.400
WIDTH
width
252
WIRING_DIAGRAM
wiring diagram
4040001
WORK_PLANE_BASED
work plane-based
0
NAME
name
RS 125 C AC_7400004
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions