??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Essentra Components
Description
RR-406 Roller Internal Relief-Channeled Stud Mount - Rollers
Bill of material
RR-444
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MATERIAL
Material
DUROMETER
Durometer
A
A Body Diameter
Inch
B
B Body Height
Inch
C
C Stud Length
Inch
D
D Bearing Height
Inch
E
E Shoulder Height
Inch
H
H Thread Size
1/2-13
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions