??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camlogic
Description
RPM Monitors
Bill of material
SMD20
ORDERNO
SMD20
TECHNICAL_SPECIFICATIONS
technical specifications
Casing and cover in die-cast aluminium Shaft in AISI 303 EN 1.4305 stainless steel on life-lubricated sealed bearings, with dust-tight retaining ring in NBR Direct connection using 4 (four) ø6 equidistant holes on ø90 mm pitch circle diameter Ambient temperature -15° to +60°C (5° ... +140°F) Process temperature -15° to +60°C (5° ... +140°F) process pressure 0.8 to 1.1 bar (11.6 to 15.9 psi) IP65 protection rating (dustproof, protection against water jets) Contact capacity 5A at 250V (AC) Micro switch SPDT output signal
NAME
name
SMD20
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions