??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Forza Forni
Description
RPM 140 GAS (& WOODGAS)
Bill of material
RPM 140 GAS (& WOODGAS)
ORDERNO
RPM 140 GAS (& WOODGAS)
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
144.000
ASSEMBLY_CODE
assembly code
E1090300
CATEGORY
category
CONN_PLUG
conn plug
NEMA 5-15P
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DESCRIPTION
description
Pizza Oven, Gas-Fired
DESIGN_OPTION
design option
-1
ELECTRICAL_REMARKS
electrical remarks
EXHAUST_RI_HEIGHT
exhaust ri height
0
EXHAUST_STATIC_PRESS
exhaust static press
0.050
EXHAUST_VENT_DIAMETER
exhaust vent diameter
203.200
EXHAUST_VOLUME
exhaust volume
200
FAMILY_NAME
family name
FL_AMPS
fl amps
1.200
GAS_CONNECTION_HEIGHT
gas connection height
920
GAS_INPUT
gas input
140000
GAS_KW
gas kw
41.060
GAS_RI_HEIGHT
gas ri height
0
GAS_SIZE
gas size
0.500
HOST
host
0
ITEM_NUMBER
item number
-
KEYNOTE
keynote
MANUFACTURER
manufacturer
Forza Forni
MASSUNIT
massunit
1
MECHANICAL_REMARKS
mechanical remarks
MODEL
model
RPM 140-G
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.40.00
OMNICLASS_TITLE
omniclass title
Food Service Equipment and Furnishings
OVEN_MATERIAL
oven material
PART_TYPE
part type
0
PHASE
phase
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.forzaforni.com/
VOLTS
volts
120.000
WATERMARKED_BY
watermarked by
WEIGHT_IN_POUNDS
weight in pounds
3000
WORK_PLANE_BASED
work plane-based
0
NAME
name
RPM 140 GAS (& WOODGAS)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions