??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ALW
Description
RPD15-T - TRIANGLE
Bill of material
T48
ORDERNO
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
E1020300
BAR_1_ANGLE
bar 1 angle
0
BAR_1_LENGTH
bar 1 length
BAR_3_ANGLE
bar 3 angle
0
BAR_3_LENGTH
bar 3 length
CABLE__3_LENGHT
cable 3 lenght
40
CABLE_1_LENGHT
cable 1 lenght
40
CABLE_1_X
cable 1 x
CABLE_1_Y
cable 1 y
CABLE_2_X
cable 2 x
CABLE_2_Y
cable 2 y
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CEILING_DIST
ceiling dist
40
CENTER
center
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR_RENDERING_INDEX
colour rendering index
80 CRI
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DEPTH
depth
DEPTH_LAMP_DIST
depth lamp dist
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DIST_1
dist 1
DIST_3
dist 3
DIST_BAR_1
dist bar 1
DIST_BAR_3
dist bar 3
DIST_LAMP_BASE
dist lamp base
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
24
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
12500
LAMP
lamp
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
ALW lighting
MASSUNIT
massunit
1
MODEL
model
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TWIST OPEN
URL
url
www.alwusa.com
VERSION
version
2016
VOLTAGE
voltage
120
WIDTH
width
WATTAGE_COMMENTS
wattage comments
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions