??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Duplomatic
Description
RPCED1 - Direct operated flow control valve with electric proportional control - ISO 6263-03 (CETOP 03)
Bill of material
RPCED1-1/C/54-24
TIPO
Type
RPC
E
Electric proportional control
E
OL
Open loop control
D
DN
Nominal size
1 = ISO 6263-03 (CETOP 03)
MC
Maximum controlled flow
B
Built-in check valve
C
SER
Series No.
54
NV
Nominal solenoid voltage
24 = Nominal solenoid voltage 24V DC
GU
Seals
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

Embedded user actions