??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Aironn
Description
Round Duct Fan Series
Bill of material
16-AIR-YKF-250B
ORDERNO
A
a
AIR_TERMINAL_VELOCITY_PRESSURE
air terminal velocity pressure
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
16-AIR-YKF
AY
ay
B
b
BK_EXT
bk.ext
25
BK_G
bk.g
BK_TEXT
bk.text
-25
BK_U
bk.u
80
BK_UY
bk.uy
40
BY
by
C
c
50
CAN_HOST_REBAR
can host rebar
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Yuvarlak Kanal Tipi Fanı
DESIGN_OPTION
design option
-1
DISCHARGE_PRESSURE_LOSS
discharge pressure loss
0
DISCHARGE_VELOCITY
discharge velocity
0.00 m/s
DRIVE_POWER_LOSS
drive power loss
0
DY
dy
ELECTRICAL_POWER_SOLUTION
electrical power solution
0
FAN_POWERRATE
fan powerrate
0
HOST
host
0
KNT_DY
knt.dy
KNT_G
knt.g
50
KNT_GY
knt.gy
25
KNT_U
knt.u
KNT_UY
knt.uy
L
l
M
m
M_G
m.g
M_U
m.u
30.000
M_UY
m.uy
15.000
MA_Y
ma.y
-25
MANUFACTURER
manufacturer
AIRONN HAVALANDIRMA VE KLİMA SİSTEMLERİ SAN. DIŞ TİC.LTD.ŞTİ.
MASSUNIT
massunit
1
MAX_ABSORBED_CURRENT
max absorbed current
0
MODEL
model
MY_Y
my.y
10
MUE_G
mü.g
MUE_GY
mü.gy
MUE_K
mü.k
20
MUE_KY
mü.ky
10
NOMINAL_AIR_FLOW_RATE
nominal air flow rate
0.00 L/s
NOMINAL_FREQUENCY_RANGE
nominal frequency range
0
NOMINAL_POWER_RATE
nominal power rate
0
NOMINAL_STATIC_PRESSURE
nominal static pressure
0
NOMINAL_TOTAL_PRESSURE
nominal total pressure
0
PART_TYPE
part type
0
R
r
15.000
RATED_CURRENT
rated current
0
RATED_VOLTAGE
rated voltage
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHAFT_POWER_RATE
shaft power rate
0
SHAFT_POWER_SOLUTION
shaft power solution
0
SHARED
shared
0
URL
url
www.aironn.com.tr
VERSION
version
2019
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions