??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Phidgets
Description
Rotary Position
Bill of material
Optical Rotary Encoder HKT22
ORDERNO
AMERICAN_HTS_IMPORT_CODE
american hts import code
CANADIAN_HS_EXPORT_CODE
canadian hs export code
CONTROLLED_BY
controlled by
COUNTRY_OF_ORIGIN
country of origin
CN (China)
CURRENT_CONSUMPTION_MAX
current consumption max
OPERATING_TEMPERATURE_MAX
operating temperature max
OPERATING_TEMPERATURE_MIN
operating temperature min
OUTPUT_IMPEDANCE
output impedance
RANGE_OF_ROTATION
range of rotation
SENSOR_OUTPUT_TYPE
sensor output type
SENSOR_TYPE
sensor type
SUPPLY_VOLTAGE_MAX
supply voltage max
SUPPLY_VOLTAGE_MIN
supply voltage min
NAME
name
ENCODER_RESOLUTION
encoder resolution
ENCODER_SPEED_MAX
encoder speed max
IP_RATING
ip rating
OPERATING_HUMIDITY_MAX
operating humidity max
OPERATING_HUMIDITY_MIN
operating humidity min
OUTPUT_CIRCUIT_TYPE
output circuit type
OUTPUT_FREQUENCY_MAX
output frequency max
SHAFT_DIAMETER
shaft diameter
SHAFT_MAXIMUM_AXIAL_LOAD
shaft maximum axial load
SHAFT_MAXIMUM_RADIAL_LOAD
shaft maximum radial load
WEIGHT
weight
INNER_DIAMETER
inner diameter
EFFECTIVE_ELECTRICAL_TRAVEL
effective electrical travel
LIFESPAN
lifespan
POTENTIOMETER_IMPEDANCE
potentiometer impedance
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions